??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Preview - Generation
预览
格式
历史记录
3D
尺寸标注
2D

CAD模型选择
22110.2127 Index Plungers compact with hexagon collar and locking
HELP_VARIABLE
Company
Halder
Description
EH 22110. - Index Plungers compact with hexagon collar and locking
Bill of material
22110.2127 Index Plungers compact with hexagon collar and locking
BESTNR
Ref. No.
22110.2127
AUS
Version
with knob, red, Steel
POS
position
D1
-0.02/-0.05
5 mm
L2
min.
8 mm
D2
Thread
M 10x1
D3
19 mm
L1
40.0 mm
L3
18 mm
L4
6 mm
SW
12 mm
F1
spring load ~
5.0 N
F2
spring load ~
18.0 N
G
Weight
21 g
Embedded user actions